background-waves

Series: FLEX 14

14mm Reed Switch
Product Status| Activei
info
A sub-miniature, normally open switch with a 14.00mm long x 2.28mm diameter (0.551" x 0.090") glass envelope and longer than standard, flexible, easily formed leads, capable of switching 200Vdc at 10W. Available sensitivity range of 10-30 AT. High insulation resistance of 1010 ohms minimum and low contact resistance of less than 100 milliohms. Ideally suited for signal switching applications. Also suitable for reed relays, security, metering, limit sensing, telecom, office equipment and household appliances.
  • Normally open switch
  • Longer than standard, easily formed leads
  • Capable of switching 200Vdc or 0.5A at up to 10 Watts
  • Available sensitivity range of 50-80 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Soft leads enable reliable hand forming
  • Zero operating power required for contact closure
  • Excellent for switching micro-controller logic level loads

FLEX 14 Parts

FiltersFilters

FLEX 14 Applications

Highlights Section

  • Reed relays
  • Security
  • Limit switching
  • Telecom
  • Office equipment
  • Household appliances

FLEX 14 Custom Products Request

Need your FLEX 14 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.